Contact insert module for high-current applications

HEAVYCON Power contact insert modules

Customized wiring of high-current applications

Transmit currents up to 300 A reliably with the contact insert modules for HEAVYCON heavy-duty connectors. By combining them with other modules for signal, data, and power transmission in one housing, you can create your own customized interface.

Main features

  • Modules with crimp connection up to 95 mm²
  • Modules with Push-in connection up to 16 mm²
  • Suitable for all HEAVYCON module carrier frames
  • Rated voltage and current: up to 1,000 V and 300 A
  • Temperature range: -40°C ... +125°C
  • Shock- and vibration-resistant in accordance with DIN EN 61373

Your Advantages

  • Innovative latching and unlocking of crimp contacts without using tools
  • Highly compact modular interface achieved by combining various different transmission media in the same housing
  • Quick and safe wiring, even in confined spaces and when installed
  • Easy tool-free connection of conductors up to 16 mm² with Push-in Technology
  • Connection-compatible with the market standard