Data interface for control cabinets and devices

Data interface for control cabinets and devices

Carry out service work conveniently

Our Data Service Interfaces (DSI) include various interfaces such as RJ45 and USB for the easy connection of additional electrical devices. These space-saving service interfaces significantly simplify maintenance work on control cabinets and other devices.

Main features

  • Coupling modules (USB type A 2.0, USB type A 3.0, RJ45 CAT6A) and cable connection modules (RJ45 CAT6A)
  • IP65 / IP67 degree of protection (with closed protective cover)
  • Panel thicknesses: 1 mm ... 5 mm
  • Front mounting
  • Ambient temperature (operation): -40°C ... +70°C
  • UL approval
  • Panel cutout: Ø 22.5 mm

Your Advantages

  • The higher IP protection class enables use in industrial environments
  • Quick and easy updates, maintenance work, etc. on closed control cabinets and devices
  • Space-saving installation with a standard panel cutout of Ø 22.5 mm
  • Short installation time with easy, tool-free mounting
  • Can be customized with your own logo