CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
Software update for AC charging controllers
Improved connectivity, convenience, and security
The AC charging controllers in the CHARX control modular family are the centerpiece of an intelligent and sustainable charging infrastructure. With software release 1.7.0, class 3000 becomes WLAN-capable and receives further features and improvements for greater convenience and security.
Main features
- Software version: 1.7.0
- Use as a WLAN client or WLAN access point
- Required WLAN USB adapter: SparkLAN WUBT-239ACN(BT)
- OCCP 1.6J WSS connections
- Current value definition for load circuit via Modbus/TCP
- Various security patches
- Download of update file via the respective item page
Your Advantages
- WLAN support simplifies commissioning and enables wireless use of existing interfaces, such as OCPP
- OCPP 1.6J allows TLS-encrypted WebSocket connections to the backend
- Dynamic current value definition for the entire charging park enables convenient load management
- Improved cybersecurity minimizes the risk of unauthorized access to your charging stations
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting