Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with combined installation of PE and N in one conductor (2-conductor system: L, N/PEN).
New benchmark in surge protection
Easy and safe for high flexibility
Benefit from a very high level of safety, easy installation, and maximum efficiency. Reliably protect your systems against surge voltages with VALVETRAB SPP. Single-position items with various voltage levels are now also available.
Main features
- Miswiring protection
- Touch protection
- Low tightening torque of 3 Nm
- Reinforced insulation between the main and auxiliary circuit
- Use without backup fuses up to 315 A
Your Advantages
- Easy and safe installation with forward-thinking handling and safety features
- Reliable system protection with maximum performance and endurance
- Can be used in a wide range of applications due to the optimized design and broad portfolio
- Maximum flexibility when creating specific solutions thanks to single-position products
- Simple planning due to comprehensive digital data and selectors
Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with combined installation of PE and N in one conductor (2-conductor system: L, N/PEN), with remote indication contact.
Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with separate N and PE (2-conductor system: N, PE), with remote indication contact.
Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with combined installation of PE and N in one conductor (2-conductor system: L, N/PEN).
Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with combined installation of PE and N in one conductor (2-conductor system: L, N/PEN).
Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with separate N and PE (2-conductor system: N, PE).
Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with combined installation of PE and N in one conductor (2-conductor system: L, N/PEN), with remote indication contact.
Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with combined installation of PE and N in one conductor (2-conductor system: L, N/PEN).
Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with combined installation of PE and N in one conductor (2-conductor system: L, N/PEN), with remote indication contact.
Plug-in surge protective device, in accordance with type 2/class II, for 1-phase power supply networks with combined installation of PE and N in one conductor (2-conductor system: L, N/PEN), with remote indication contact.