Surge protection, consisting of protective plug and base element, with integrated status indicator for a 3-wire Ex i signal circuit. For HF applications. Protective circuit exclusively with gas discharge tubes. For use in two-wire Ethernet systems with cable shielding (APL, 2-WISE) and in the fieldbus system (e.g., PROFIBUS PA) in accordance with the FISCO concept. Can be used in safety-related circuits up to SIL 3.
Surge protection for APL applications
Safe operation of field devices
In the TERMITRAB complete surge protection portfolio, Phoenix Contact now also offers two product versions for Advanced Physical Layer applications. The circuit versions are specifically tailored to the APL application area.
Main features
- Narrow overall width of just 6 mm
- Third terminal block level on the product
- Fulfillment of the APL application specification
- Integrated overload protection
- Use in explosion-protected areas
Your Advantages
- Space savings and cost savings due to the narrow overall width of just 6 mm
- Fulfillment of the APL application specification thanks to the optimized protective circuit
- Easy integration of shielding thanks to a third terminal block level on the product
- Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
- The signal is not influenced during maintenance work thanks to the impedance-neutral insertion and removal of plugs
Surge protection, consisting of protective plug and base element, with integrated status indicator for three signal wires. For HF applications. Protective circuit exclusively with gas discharge tubes. For use in two-wire Ethernet systems with cable shielding up to 10 Mbps (SPE) and VDSL up to 250 Mbps. EX e approval for zone 2. Can be used in safety-related circuits up to SIL 3.
Surge protection plug with integrated status indicator on the module for three or four signal wires. Protective circuit exclusively with gas discharge tubes. Nominal voltage: 24 V DC. Can be used in safety-related circuits up to SIL 3.
Surge protection plug with integrated status indicator on the module for three or four signal wires. Protective circuit exclusively with gas discharge tubes. Nominal voltage: 24 V DC. Can be used in safety-related circuits up to SIL 3.