Battery module (device with battery), Lithium-Ion (LiFePO4), 24 V DC, 284 Wh. 3 x 1532141 are required as replacement batteries.. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Lithium battery modules with IQ Technology
Long service life and long buffer time
The battery modules extend the portfolio to 284 Wh and feature high power density in a lightweight design. For continuous monitoring and intelligent management, there is constant communication with the QUINT4 UPS.
Main features
- Lithium iron phosphate technology
- Temperature range: -20°C ... +60°C
- Buffer time: 1 A for up to 27 hours or 40 A for up to 41 minutes, with a service life of 10 years
- 6 times cycling stability compared to lead AGM technology
- High energy density in a lightweight design
Your Advantages
- Quick installation with automatic detection of the battery module and tool-free replacement during operation
- Intelligent battery management for continuous monitoring and high availability with the QUINT4 UPS
- Long service life due to optimum charging characteristics and cycling stability
- Compact solution up to 11 Ah on the DIN rail thanks to high energy density
UPS-BAT/LI/24DC/284WH
- Battery module
UPS-BAT/LI/24DC/284WH
- Battery module
1460923
UPS-BAT/LI/24DC/64WH
- Battery module
UPS-BAT/LI/24DC/64WH
- Battery module
1460921
Battery module (device with battery), Lithium-Ion (LiFePO4), 24 V DC, 64 Wh. 1 x 1446073 is required as a replacement battery.. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
UPS-BAT/LI/24DC/189WH
- Battery module
UPS-BAT/LI/24DC/189WH
- Battery module
1460922
Battery module (device with battery), Lithium-Ion (LiFePO4), 24 V DC, 189 Wh. 2 x 1532141 are required as replacements batteries.. The product is being prepared for compliance with the Cyber Resilience Act (CRA).