UNO POWER power supply for the DIN rail

Power supply with basic functionality

Solution for charging infrastructure

The UNO POWER power supplies starting from 120 W stand out with their easy system diagnostics via DC OK LED and switching relay contact. The high power density makes UNO POWER the perfect solution for industrial applications with limited space.

Main features

  • Adjustable output voltage: 12 V DC … 15 V DC
  • LED signaling and DC OK relay contact
  • Up to 94.4% efficiency
  • High MTBF: >500,000 h
  • Narrow overall width of 35 mm
  • Wide temperature range: -25°C … +70°C / startup type tested: -40°C

Your Advantages

  • Optimum supply of 1-phase systems
  • Save space in the control cabinet with the narrow overall width
  • Save energy with high efficiency
  • Outdoor installation and reliable device startup at -40°C
  • Easy output voltage system diagnostics with the floating switch contact and DC OK LED