New products

UNO POWER power supply for the DIN rail

Power supply with basic functionality

Low power with Push-in connection

The UNO POWER power supplies from 30 to 90 W feature high power density, efficiency, and the new Push-in connection. They are the ideal solution for industrial applications and are particularly suitable for compact control cabinets.

Main features

  • Overall width of 35 mm with 90 W power
  • AC input voltage: 100 V AC … 277 V AC
  • DC input voltage: 110 V DC … 250 V DC
  • Up to 95% efficiency
  • Adjustable output voltage
  • High MTBF: >500,000 h
  • Wide temperature range: -25°C … +70 °C / startup type tested: -40°C

Your Advantages

  • Optimum supply of 1-phase systems
  • Save space in the control cabinet with the narrow overall width
  • Save energy with up to 95% efficiency
  • Outdoor installation and reliable device startup at -40°C
  • Easy handling with Push-in connection technology