Primary-switched power supply unit TRIO POWER, Push-in connection, DIN rail mounting, input: 3-phase, output: 24 V DC / 5 A, adjustable from 24 V DC ... 28 V DC
Product List
TRIO3-PS/3AC/24DC/5
- Power supply
TRIO3-PS/3AC/24DC/5
- Power supply
1362783
TRIO3-PS/3AC/48DC/20
- Power supply
TRIO3-PS/3AC/48DC/20
- Power supply
1362784
Primary-switched power supply unit TRIO POWER, Push-in connection, DIN rail mounting, input: 3-phase, output: 48 V DC / 20 A, adjustable from 40 V DC ... 56 V DC
TRIO3-PS/1AC/24DC/3/C2LPS
- Power supply
TRIO3-PS/1AC/24DC/3/C2LPS
- Power supply
1362785
Primary-switched power supply unit TRIO POWER, Push-in connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 3 A, adjustable from 24 V DC ... 28 V DC
TRIO3-PS/1AC/48DC/10
- Power supply
TRIO3-PS/1AC/48DC/10
- Power supply
1362786
Primary-switched power supply unit TRIO POWER, Push-in connection, DIN rail mounting, input: 1-phase, output: 48 V DC / 10 A, adjustable from 40 V DC ... 56 V DC
TRIO3-PS/1AC/12DC/5/C2LPS
- Power supply
TRIO3-PS/1AC/12DC/5/C2LPS
- Power supply
1362789
Primary-switched power supply unit TRIO POWER, Push-in connection, DIN rail mounting, input: 1-phase, output: 12 V DC / 5 A, adjustable from 10 V DC ... 15 V DC