New products

Plug-in terminal blocks with Push-X technology on a DIN rail

Plug-in terminal blocks with Push-X

Easy connection with COMBI and Push-X

The plug-in terminal blocks with COMBI plug-in zone and Push-X connection revolutionize wiring. Increase efficiency through effortless wiring in the control cabinet with the Push-X connection and connect the field level with preassembled COMBI connectors.

Main features

  • Connection technology 1: Push-X connection
  • Connection technology 2: COMBI plug-in zone
  • Nominal cross-section: 2.5 mm²
  • Conductor cross-sections: 0.5 mm² ... 4 mm²
  • 20 AWG ... 12 AWG (calculated in accordance with IEC)
  • Current: 24 A
  • Voltage: 800 V

Your Advantages

  • Highly convenient operation for all conductor types with the effortless and tool-free direct-connection technology
  • Very fast connection of flexible conductors without ferrules
  • Intuitive connection through visual and haptic feedback from the terminal point
  • Fast conductor release with the locking mechanism in the terminal point
  • Complete flexibility with configurable and standard COMBI connectors with up to 15 positions