New products

IO-Link coupler – base device

IO-Link couplers

Contactless power and data transmission

IO-Link couplers enable the quick and easy contactless supply of IO-Link devices and their wear-free and maintenance-free connection to the control system. This helps to avoid unplanned and unforeseeable production stoppages as well as regular maintenance intervals.

Main features

  • Bidirectional IO-Link transmission up to 230.4 kbps (COM3)
  • Contactless power transmission up to 18 W (24 V DC / 0.75 A)
  • Range of up to 7 mm
  • Compact M30, IP68 stainless steel housing with M12 screw connection technology

Your Advantages

  • Contactless – no wear and no maintenance
  • Universal – in addition to power, IO-Link data or two digital signals can also be transmitted
  • Compact – round M30 design for space-saving mounting
  • Flexible – a high degree of freedom when it comes to installation due to variable proximity options
  • Plug-and-play – no configuration needed