Managed switches in 19" format

Managed switches in 19" format

High port density for convergent networks

The new FL SWITCH 5900 series offers high data performance, comprehensive security functions, and modern TSN mechanisms. The managed switches in 19" format with flexible port options are the forward-thinking solution for demanding industrial networks.

Main features

  • 19" backbone switch with high port density and flexible port options
  • TSN function set with precise time synchronization
  • Comprehensive security functions
  • Compatible with the well-established 2000 series managed switches
  • Optional redundant power supply

Your Advantages

  • Robust, high-availability, and secure network solutions
  • Extensive options for setting up time-critical applications
  • Quick and easy startup
  • Numerous versions for demanding requirements
  • Fast and efficient data transmission

NEW
Go to Product Detail Page for item 1525939
FL SWITCH 5924-4SFP+ - Industrial Ethernet Switch
FL SWITCH 5924-4SFP+ - Industrial Ethernet Switch
1525939

Managed TSN Switch 5000 series, 24 RJ45 ports 10/100/1000 Mbps, 4 SFP+ ports 1000/10000 Mbps, degree of protection: IP20, Ambient temperature (operation): -10 °C ... 60 °C, Supply voltage range: 100 V AC ... 240 V AC, PROFINET Conformance Class B, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

NEW
Go to Product Detail Page for item 1525942
FL SWITCH 5916-8GC-4SFP+ - Industrial Ethernet Switch
FL SWITCH 5916-8GC-4SFP+ - Industrial Ethernet Switch
1525942

Managed TSN Switch 5000 series, 16 RJ45 ports 10/100/1000 Mbps, 4 SFP+ ports 1000/10000 Mbps, 8 Combo ports, degree of protection: IP20, Ambient temperature (operation): -10 °C ... 60 °C, Supply voltage range: 100 V AC ... 240 V AC, PROFINET Conformance Class B, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

NEW
Go to Product Detail Page for item 1525945
FL SWITCH 5924-4GC - Industrial Ethernet Switch
FL SWITCH 5924-4GC - Industrial Ethernet Switch
1525945

Managed TSN Switch 5000 series, 24 RJ45 ports 10/100/1000 Mbps, 4 Combo ports, degree of protection: IP20, Ambient temperature (operation): -10 °C ... 60 °C, Supply voltage range: 100 V AC ... 240 V AC, PROFINET Conformance Class B, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

NEW
Go to Product Detail Page for item 1525944
FL SWITCH 5924SFP-4GC - Industrial Ethernet Switch
FL SWITCH 5924SFP-4GC - Industrial Ethernet Switch
1525944

Managed TSN Switch 5000 series, 8 SFP ports 100/1000 Mbps, 16 SFP ports 1000 Mbps, 4 Combo ports, degree of protection: IP20, Ambient temperature (operation): -10 °C ... 60 °C, Supply voltage range: 100 V AC ... 240 V AC, PROFINET Conformance Class B, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

NEW
Go to Product Detail Page for item 1525943
FL SWITCH 5916SFP-8GC-4SFP+ - Industrial Ethernet Switch
FL SWITCH 5916SFP-8GC-4SFP+ - Industrial Ethernet Switch
1525943

Managed TSN Switch 5000 series, 16 SFP ports 1000 Mbps, 4 SFP+ ports 1000/10000 Mbps, 8 Combo ports, degree of protection: IP20, Ambient temperature (operation): -10 °C ... 60 °C, Supply voltage range: 100 V AC ... 240 V AC, PROFINET Conformance Class B, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)