ICS lower housing part

New size of lower housing part

For ICS series electronics housings

The 50 mm wide lower housing part provides the largest possible PCB surface in the ICS series and thus creates more space for the electronics it holds. In total, up to four PCBs and 20 connectors with up to 100 positions can be mounted in the housing.

Main features

  • Width: 50 mm
  • Height: 122 mm
  • Depth: 130.9 mm
  • Up to 20 connection openings

Your Advantages

  • More space for electronic components due to the enlarged PCB surface
  • Full compatibility with the ICS product portfolio with the new combination of existing dimensions
  • Integration of connectors on five connection levels due to a usable overall depth of 112 mm