Battery holder set, suitable for OCS and POS housings of size 1412, for easy integration of batteries up to size 195 x 135 x 170 mm, consisting of battery fastening set and mounting panel with base, material: galvanized steel
Battery holder
Compatible with standard batteries
The OCS BAT HOLD holder is suitable for the secure mounting of batteries in the 72 to 720 Wh range. The battery holder, which is suitable for electronics housings from the OCS and POS series, enables you to easily set up self-sufficient systems even under extreme ambient conditions.
Main features
- Consists of battery mounting set and mounting panel with base
- Suitable for OCS and POS housings
- Additional grounding possible
- Material: Galvanized steel
Your Advantages
- Secure attachment even in harsh environments
- Flexible holder due to compatibility with standard batteries in the 72 to 720 Wh range
- Easy mounting with just one tool (wrench size 13 mm)
- Space-saving solution provides enough space for the installation of additional electronics
Battery holder set, suitable for OCS and POS housings of size 1210, for easy integration of batteries up to size 195 x 135 x 150 mm, consisting of battery fastening set and mounting panel with base, material: galvanized steel
Battery holder set, suitable for OCS and POS housings of size 1614, for easy integration of batteries up to size 270 x 165 x 220 mm, consisting of battery fastening set and mounting panel with base, material: galvanized steel
Battery holder set, suitable for OCS and POS housings of size 1816, for easy integration of batteries up to size 270 x 185 x 220 mm, consisting of battery fastening set and mounting panel with base, material: galvanized steel