Patch cable, cable length: 0.3 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet
New products
Color RJ45 patch cables
For applications in the control cabinet
Phoenix Contact is extending its range with color patch cables for the RJ45 BUILDING series. The new cables available in eight colors – white, orange, yellow, red, violet, green, blue, and black – provide color alternatives for CAT6A applications.
Main features
- Colors: white, orange, yellow, red, violet, green, blue, and black
- Data transmission up to 10 Gbps (CAT6A)
- Lengths from 0.3 to 50 m
- Integrated locking clip protection
Your Advantages
- Perfect for office, building, and protected industrial applications, e.g., in control cabinets
- Worldwide approval with CE, UL, WEEE, and EAC
- Secure connection and disconnection with reliable locking clip protection
- Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)
- Ideal EMC properties due to 360° shielding
Patch cable, cable length: 2 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet
Patch cable, cable length: 1 m, number of positions: 8, connection cross section: AWG 26- 26
Patch cable, cable length: 0.3 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet
Patch cable, cable length: 2 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet
Patch cable, cable length: 1.5 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet
Patch cable, cable length: 1 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet
Patch cable, cable length: 1.5 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet
Patch cable, cable length: 0.5 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet
Patch cable, cable length: 3 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet