The TRIO UPS from Phoenix Contact combines a power supply and UPS in one compact housing. Multiple devices can be installed directly next to each other without any power loss. Despite having the same dimensions, the TRIO UPS delivers more power than its predecessors.
In order to bridge the duration of a power failure and to ensure that systems are shut down properly, uninterruptible power supplies are used. With the new TRIO DC UPS, Phoenix Contact maximizes system availability. The combined switched-mode power supply unit with integrated power supply combines the various technologies and features such as signaling, diagnostics, connection technology, and cold restart function, and much more, all in a compact housing.
Your advantages
- Space-saving with the combination of a UPS and power supply in a compact housing
- Easy handling ensured by tool-free wiring with Push-in connection technology
- Robust and reliable due to dynamic boost and intelligent battery charging behavior
- Direct diagnostics with multicolor LEDs and signal contacts for a clear status display
- Smart parameterization and monitoring via interface connection (USB-C and RS-485)
No fear of downtimes With the combined DC UPS with integrated power supply
The uninterruptible power supplies offer you particularly high reliability and flexibility.
In order to meet your individual requirements, the UPS modules are available in various versions, with and without interface.
The combined devices are characterized by the integrated power supply. This saves space in the control cabinet and minimizes the time required during commissioning.
Whether you need a solution with or without an interface, our TRIO DC UPS devices ensure a stable and continuous power supply for your critical applications.
Discover the perfect combination of performance and versatility.
The robust UPS with integrated power supply Your advantages in detail
The TRIO UPS provides a dynamic boost with 150% of the nominal current and a dynamic battery boost with up to 400% of the nominal current for short periods. A powerful charger ensures fast charging. The Pt 1000 temperature sensor enables intelligent, temperature-dependent charging by directly measuring the temperature of the battery.
The combined device additionally minimizes the installation effort with Push-in connection technology, as the power supply and UPS do not have to be wired separately. Buffer times are set and the battery capacity is selected directly on the device. The DC output voltage can be set on the potentiometer.
In addition, a reset after a battery change or a cold restart from the battery can be triggered by pressing a button.
The TRIO UPS from Phoenix Contact provides direct diagnostics of the operating status via multicolor LEDs and signal contacts. The battery status is also clearly indicated, including functions such as the State of Health (SOH). Signal outputs that can be parameterized via the POWER MANAGEMENT SUITE (PMS) configuration software make it possible to customize monitoring.
The TRIO UPS offers smart parameterization and monitoring via versatile interfaces. The screw-lock USB-C port also makes it robust for demanding applications. Connection to industrial PCs for configuration and monitoring is possible via the POWER MANAGEMENT SUITE configuration software. The RS-485 interface enables easy integration into Modbus/RTU networks.