PV panel bracket for energy-self-sufficient systems, panel mounting, suitable for panels of approx. 40 ... 200 Wp, compatible with: POS PV PANEL 75, 110, and 190, fastening set for pole Ø 48 mm ... 180 mm and reinforcement set for up to wind force 10, material: stainless steel
PV panel bracket
For energy-self-sufficient systems
The POS Panelfix bracket is suitable for mounting various solar panels in the range from 20 to 200 Wp. The flexible design is suitable for panel and mast mounting. With the innovative clamping solution, the panel can be attached very quickly using just one tool.
Main features
- Ideal for separate mounting of solar panels and electronics
- Mounting by clamping or screwing in place
- Compatible with all popular panels in the range from 20 to 200 Wp
- For all mast diameters from 48 to 180 mm
- Material: stainless steel
Your Advantages
- Compatible with all standard panels (20 to 200 Wp) with innovative mounting
- One-person mounting in just 15 minutes using just one tool (SW13) with the simple clamping technology
- Flexible design for panel or mast mounting
- Suitable for harsh environments and up to wind force 10 due to additional reinforcement
PV panel bracket for energy-self-sufficient systems, panel mounting, suitable for panels of approx. 10 ... 40 Wp, compatible with: POS PV PANEL 22, fastening set for pole Ø 48 mm ... 108 mm and reinforcement set for up to wind force 10, material: stainless steel
Reinforcement set for additional stability of PV panel bracket, up to wind force 10, pole Ø 48 mm ... 108 mm, compatible with: POS PANELFIX S, POS POLEMOUNT SET 108, material: stainless steel
Reinforcement set for additional stability of PV panel bracket, up to wind force 10, pole Ø 75 mm ... 180 mm, compatible with: POS PANELFIX M, POS POLEMOUNT SET 108/180, material: stainless steel
Fastening set for pole Ø 48 mm ... 108 mm, compatible with: POS PANELFIX S/M and reinforcement set for up to wind force 10, material: stainless steel
Fastening set for pole Ø 75 mm ... 180 mm, compatible with: POS PANELFIX M and reinforcement set for up to wind force 10, material: stainless steel
Panel terminal block, terminal mounting of all conventional panels (10 ... 200 Wp) with frame, on PV panel brackets, compatible with: POS PANELFIX S/M and POS PV PANEL 22, 75, 110, and 190, quantity: 4, material: stainless steel