Configurable safety relay, multi functions, up to SIL 3, Cat. 4, PL e, 1 sensor circuit, 1-/2-channel operation, automatic/manual, monitored start, 1 x 4 enabling current paths, 1 signal output, US = 24 V DC, plug-in screw terminal block
New products
Multifunctional safety relays
Two protective functions in one device
With the PSRuni multifunctional safety relay, up to two safety functions can be monitored with just one device. The comprehensive coverage of common safety functions enables flexible configuration and adaptation to individual requirements.
Main features
- Configuration directly on the device via rotary coding switches
- Coverage of common safety functions, such as emergency stop, light grid
- Monitoring of two independent circuits
- Overall width: 22.5 mm
- Push-in connection technology
Your Advantages
- Universal use by covering all common safety functions
- Flexible adaptation to individual requirements
- Space-saving and efficient monitoring of up to two safety functions in a single device
- Fast startup with easy configuration directly on the device
- Can be used in applications up to the highest safety level, SIL 3/PL e
Configurable safety relay, multi functions, up to SIL 3, Cat. 4, PL e, 1 sensor circuit, 1-/2-channel operation, automatic/manual, monitored start, 1 x 4 enabling current paths, 1 signal output, US = 24 V DC, plug-in Push-in terminal block
Configurable safety relay, multi functions, up to SIL 3, Cat. 4, PL e, 2 sensor circuits, 1-/2-channel operation, automatic/manual, monitored start, 2 x 2 enabling current paths, 2 signal outputs, US = 24 V DC, plug-in Push-in terminal block
Configurable safety relay, multi functions, up to SIL 3, Cat. 4, PL e, 2 sensor circuits, 1/2-channel operation, automatic/manual, monitored start, 2 x 2 enabling current paths, 2 signal outputs, US = 24 V DC, plug-in screw terminal block