Non-contact safety switch, actuator, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, compact design
Magnetic safety switches
Safe condition acquisition
The PSR-MIS magnetic safety switches monitor movable safety equipment without contact.
Main features
- 3 designs
- Safe series connection up to PL d
Your Advantages
- Proven magnetic switching principle for reliable condition monitoring
- Simple diagnostics with LED display directly on the sensor
- Various designs for flexible mounting on doors and hatches
Non-contact safety switch, reinforced actuator up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, compact design
Non-contact safety switch, sensor, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, 1 N/O contact, 1 N/C contact, status LED, compact design, 4-pos. M8 connector
Non-contact safety switch, reinforced actuator, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, flat design
Non-contact safety switch, sensor, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, 1 N/O contact, 1 N/C contact, compact design, 5 m open PVC cable
Non-contact safety switch, sensor, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, 2 N/O contacts, flat design, 5 m open PVC cable
Spacer plate for safety switches from the PSR-MIS-RS-... series for direct mounting of sensors and actuators on ferrous material
Non-contact safety switch, sensor, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, 1 N/O contact, 1 N/C contact, compact design, 3 m open PVC cable
Non-contact safety switch, actuator, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, flat design
Non-contact safety switch, sensor, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, 2 N/O contacts, compact design, 4-pos. M8 connector