Managed Switch EP4000 series, 12 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 100/1000 Mbps, degree of protection: IP40, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Robust managed switches
Ideal for demanding environments
The Layer 2 switches in the Raptor portfolio provide reliable operation even under extreme ambient conditions. The Raptor portfolio meets the stringent requirements of the IEC 61850-3 and IEEE 1613 standards and is therefore ideal for applications in critical infrastructures.
Main features
- Powerful Layer 2 scope of functions
- High speed with Gigabit support
- Extended temperature range (-40°C … +70°C)
- High port density
Your Advantages
- Reliable use even under extreme ambient conditions with IEC 61850 and IEEE 1613 certification
- Flexible installation options with 19" rack or DIN rail mounting
- Variety of versions enables a wide range of possible applications
Managed Switch EP4000 series, 8 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 100/1000 Mbps, degree of protection: IP40, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP4000 series, 8 RJ45 ports 10/100/1000 Mbps, 2 SFP module 100/1000 Mbps, degree of protection: IP40, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP4000 series, 12 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 1000/10000 Mbps, degree of protection: IP30, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP4000 series, 4 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 100/1000 Mbps, degree of protection: IP40, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP4000 series, 4 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 1000/10000 Mbps, degree of protection: IP30, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP5000 series, 8 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 1000/10000 Mbps, 16 SFP ports 100/1000 Mbps, degree of protection: IP40, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 24 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP5000 series, 8 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 1000/10000 Mbps, 16 SFP ports 100/1000 Mbps, degree of protection: IP40, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 100 V AC/DC ... 240 V AC/DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP4000 series, 8 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 1000/10000 Mbps, degree of protection: IP30, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP4000 series, 4 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 1000/10000 Mbps, degree of protection: IP30, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)