Resistor network 22 kΩ parallel, 680 Ω in series for monitoring floating contacts and proximity switches. Line fault monitoring via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6.
Resistor network for proximity switches
For line fault monitoring
The resistor network is used for line fault monitoring of floating contacts and proximity switches via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6. Benefit from easy handling and the compact design.
Main features
- Compact design: (W x H x D) 35.1 mm x 14.2 mm x 14.2 mm
- Resistance values (parallel / series): 10 kΩ / 1 kΩ, 10 kΩ / 1.5 kΩ, 22 kΩ / 620 Ω, 22 kΩ / 680 Ω
- IP20, with accessories up to IP67
Your Advantages
- Simple way of using floating contacts and proximity sensors to perform line fault monitoring
- Compatible with isolation amplifiers and digital input modules in accordance with NAMUR IEC/EN 60947-5-6
- Particularly space-saving: can be integrated into transmitter wiring spaces
- Simple wiring with convenient Push-in Technology
FA MCR-FMR-22K-680-IP20-PT
- Resistor network
FA MCR-FMR-22K-680-IP20-PT
- Resistor network
1642714
FA MCR-FMR-22K-620-IP20-PT
- Resistor network
FA MCR-FMR-22K-620-IP20-PT
- Resistor network
1642820
Resistor network 22 kΩ parallel, 620 Ω in series for monitoring floating contacts and proximity switches. Line fault monitoring via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6.
FA MCR-FMR-10K-1K-IP20-PT
- Resistor network
FA MCR-FMR-10K-1K-IP20-PT
- Resistor network
1642715
Resistor network 10 kΩ parallel, 1 kΩ in series for monitoring floating contacts and proximity switches. Line fault monitoring via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6.