AC energy meters with MID approval

AC energy meters for billing purposes

Record, communicate, and bill

EMpro AC energy meters with MID approval in accordance with 2014/32/EU enable cost-center-specific energy data billing (submetering). They record all key parameters such as currents, voltages, power factors, powers, and energy values in all four quadrants.

Main features

  • Direct measurement up to 100 A AC (3-phase) / 45 A AC (1-phase)
  • Measurement via current transformer: secondary 1 A / 5 A
  • Accuracy class C (EN 50470-3)
  • Operating temperature: -40°C … +70°C
  • Input voltage range: 100 V AC … 277 V AC (phase / neutral conductor) / 173 V AC … 480 V AC (phase / phase)

Your Advantages

  • Direct current measurement up to 100 A AC over the full temperature range of -40 to +70°C
  • Compliance with accuracy class C in accordance with EN 50470-3 and 0.5 in accordance with IEC 62053-21
  • Easy, intuitive operation and reading via the backlit LCD display
  • Simple bus and network connection via Modbus/RTU or Modbus/TCP interface
  • Modbus registers based on EMpro multifunctional energy measuring devices