New products

LED enclosure light with socket

LED enclosure light with socket

Universal lighting of control cabinets

The light is used to illuminate control cabinets. It can be used universally due to its AC wide range input and country-specific sockets. A motion detector is integrated. Various mounting options round out the product.

Main features

  • AC wide range input: 100 V AC ... 240 V AC
  • Country-specific sockets
  • Integrated motion detector
  • Light output: 1,400 lm
  • Color temperature: 5,000 K (neutral white)

Your Advantages

  • Optimum illumination of the control cabinet due to glare-free optics
  • Modern and robust design for a long service life
  • Brightly lit work area due to high light output
  • Sockets enable the operation of external devices