VL3 FPM 215 is a 21.5-inch, 1920 x 1080, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
Flat screen touch monitors
For industry
VL3 FPM are flat screens and extend the VL3 panel PC portfolio. These monitors combine the look, feel, and mechanical properties of the VL3 PPC and xP 6000 HMIs and offer extended connection options compared to the BL FPM series monitors.
Main features
- Large selection of display sizes
- Same look as the xP 6000 HMI panels and VL3 panel PCs
- Same mechanical properties as the xP 6000 HMI panels and VL3 panel PCs
- Flexible installation with or without control cabinet
- Extended connectivity options
Your Advantages
- Same appearance and same cutout dimensions as TP 6000/WP 6000 HMIs and VL3 panel PCs
- Improved connection options, including 2 x USB output and optional VGA, DP, or HDMI signal
- Can be operated wearing gloves and suitable for humid ambient conditions
VL3 FPM 185 is a 18.5-inch, 1920 x 1080, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
VL3 FPM 238 is a 23.8-inch, 1920 x 1080, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
VL3 FPM 156 is a 15.6-inch, 1920 x 1080, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
VL3 FPM 101 is a 10.1-inch, 1280 x 800, industrial touch, IP66-rated flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
VL3 FPM 121 is a 12.1-inch, 1280 x 800, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.