Axioline E – digital IP65 / IP67 IO-Link I/O boxes, DIO8, DI8

IO-Link I/O box for field installation

Connection of up to eight digital sensors

This Axioline E device can be connected to an IO-Link master via an IO-Link B port. You can thus acquire and output digital signals via IO-Link. An IO-Link master allows use within different networks.

Main features

  • Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
  • Type A port
  • IO-Link specification V1.1.3
  • Connection of up to 8 inputs or 8 inputs/outputs with M12 connectors (A-coded, 5-pos.)
  • IP65 / IP67 / IP69 degree of protection
  • Single-channel diagnostics
  • 30 mm overall width

Your Advantages

  • Connection of sensors and actuators in the immediate vicinity of the process in confined spaces
  • Powerful with minimal cabling effort
  • Quick installation with M12 push-pull fast-connection technology
  • Long service life and high system availability due to the robust design
  • Optimum connectivity for future-proof automation

NEW
Go to Product Detail Page for item 1480995
AXL E IOL DIO8 M12 3M - Digital module
AXL E IOL DIO8 M12 3M - Digital module
1480995

Axioline E, Digital I/O device, IO-Link ports Class A: 1, connection method: M12 connector, A-coded, connection technology: 3-conductor, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection technology: 3-conductor, IO-Link, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1480996
AXL E IOL DI8 M12 3M - Digital module
AXL E IOL DI8 M12 3M - Digital module
1480996

Axioline E, Digital input device, IO-Link ports Class A: 1, connection method: M12 connector, A-coded, connection technology: 3-conductor, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, IO-Link, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).