Individually assembled CHARX connect universal CCS charging inlets

Individually assembled CCS charging inlets

The ready-to-install solution for electric vehicles

We are now offering the CHARX connect universal CCS type 2 charging inlets with assembled cable set for the first time. The ready-to-install charging inlets are available with common connectors from a single source, reducing your procurement and installation times as well as the overall costs.

Main features

  • Charging standard: CCS type 2 (others on request)
  • Cable length: 2 m (additional lengths on request)
  • Connections: HVA 630 (AC), M8 cable lug (DC/PE), Cinch, or Econoseal (LV)
  • Permanent DC charging current: 200 A, 250 A, 375 A
  • DC charging current in Boost Mode: 500 A, 500 A, 700 A
  • DC rated voltage: 1,000 V

Your Advantages

  • Time and cost savings thanks to the ready-to-install solution
  • Charging power, cable lengths and markings, and actuator voltage tailored to your requirements
  • High Power Charging with up to 700 kW in Boost Mode
  • Safe thanks to precise temperature measurement and high IP protection
  • Developed and produced in accordance with the IATF 16949 automotive standard

NEW
Go to Product Detail Page for item 1739883
CHARX T2HBI12-3AC32DC375-WH4 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC375-WH4 - Vehicle charging inlet
1739883

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 ready, ready for installation, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands, with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding, corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet.

NEW
Go to Product Detail Page for item 1739878
CHARX T2HBI12-3AC32DC250-WH1 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC250-WH1 - Vehicle charging inlet
1739878

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 ready, ready for installation, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands, with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding, corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet.

NEW
Go to Product Detail Page for item 1739882
CHARX T2HBI12-3AC32DC200-WH3 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC200-WH3 - Vehicle charging inlet
1739882

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 ready, ready for installation, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands, with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding, corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet.

NEW
Go to Product Detail Page for item 1739879
CHARX T2HBI24-3AC32DC250-WH2 - Vehicle charging inlet
CHARX T2HBI24-3AC32DC250-WH2 - Vehicle charging inlet
1739879

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 ready, ready for installation, Single-core wires connected at one end, length: 2 m, locking actuator: 24 V, 4-pos., Front and rear mounting, M6, housing: black, with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands, with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding, corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion, with DC+ marking with red tape, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet.