New products

EVA board holder for UM-BASIC/-PRO

Flexible PCB holder system

For PCBs of different sizes

The evaluation (EVA) board holder for UM-BASIC and UM-PRO is a flexibly adjustable holder system for accommodating PCBs of various sizes by means of latching or screw connection. The system can be mounted on a UM-BASIC/-PRO 122 profile from Phoenix Contact.

Main features

  • Accommodation of various PCB sizes
  • Compatible with UM-BASIC/-PRO 122
  • Can be moved on profile
  • Color: light gray (similar to RAL 7035)
  • Several PCBs can be combined

Your Advantages

  • Easy mounting and removal of PCBs
  • Low-cost integration of PCBs of different sizes
  • A large PCB surface in a small installation space
  • Flexible combination of PCBs of different sizes

NEW
Go to Product Detail Page for item 1538968
UM-PRO 122 EVA KIT 22CM MOUNT - Housing set
UM-PRO 122 EVA KIT 22CM MOUNT - Housing set
1538968

Customizable PCB holder system. Can be mounted on a UM-BASIC/PRO 122 profile from Phoenix Contact. Suitable for accommodating PCBs of various sizes thanks to the latching mechanism or screw connection. Compatible with printed circuit boards that are guided in a profile as standard. UM-PRO profile, width: 122 mm, length: 220 mm, and a device for panel mounting are included in the set.

NEW
Go to Product Detail Page for item 1538969
UM-PRO 122 EVA KIT - Holder
UM-PRO 122 EVA KIT - Holder
1538969

Customizable PCB holder system. Can be mounted on a UM-BASIC/PRO 122 profile from Phoenix Contact. Suitable for accommodating PCBs of various sizes thanks to the latching mechanism or screw connection. Compatible with printed circuit boards that are guided in a profile as standard.

NEW
Go to Product Detail Page for item 1538967
UM-PRO 122 EVA KIT 22CM - Housing set
UM-PRO 122 EVA KIT 22CM - Housing set
1538967

Customizable PCB holder system. Can be mounted on a UM-BASIC/PRO 122 profile from Phoenix Contact. Suitable for accommodating PCBs of various sizes thanks to the latching mechanism or screw connection. Compatible with printed circuit boards that are guided in a profile as standard. UM-PRO profile, width: 122 mm, length: 220 mm, is included in the set.