Contact carrier, 8-position, Socket, angled, M12, A-coding, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Angled M12 device connector for THR
Increases efficiency in production
The 90° angled connector in M12 format is designed for automated production and enables efficient mounting processes. Thanks to its angled design, the new connector can be positioned flexibly on the PCB and can therefore also be used in confined spaces.
Main features
- Angled design
- For reflow (THR) processing
- Voltages up to 250 V
- Currents up to 4 A
- Available in A and D codings
- 4-, 5-, and 8-pos.
- Unshielded version
- Inverse pin connector pattern
Your Advantages
- Suitable for pick-and-place: automated assembly on the PCB helps to increase efficiency in production
- Optimized design: shifted center of gravity, thereby “effortless” standing on the PCB without locking clips
- Flexible: easy positioning and alignment on the PCB even in confined spaces
- Modular: compatible with the available THR housings
SACC-CI-M12FSR-8CON-L90 THR R
- Contact carrier
SACC-CI-M12FSR-8CON-L90 THR R
- Contact carrier
1506690
SACC-CI-M12FSR-4CON-L90 THR R
- Contact carrier
SACC-CI-M12FSR-4CON-L90 THR R
- Contact carrier
1706527
Contact carrier, 4-position, Socket, angled, M12, A-coding, THR solder connection
SACC-CI-M12FSR-5CON-L90 THR R
- Contact carrier
SACC-CI-M12FSR-5CON-L90 THR R
- Contact carrier
1028585
Contact carrier, 5-position, Socket, angled, M12, A-coding, THR solder connection
SACC-CI-M12MSR-5CON-L90 THR R
- Contact carrier
SACC-CI-M12MSR-5CON-L90 THR R
- Contact carrier
1699744
Contact carrier, 5-position, Pin, angled, M12, A-coding, THR solder connection
SACC-CI-M12MSR-4CON-L90 THR R
- Contact carrier
SACC-CI-M12MSR-4CON-L90 THR R
- Contact carrier
1028588
Contact carrier, 4-position, Pin, angled, M12, A-coding, THR solder connection
SACC-CI-M12FSDR-4CON-L90 THR R
- Contact carrier
SACC-CI-M12FSDR-4CON-L90 THR R
- Contact carrier
1028581
Contact carrier, 4-position, Socket, angled, M12, D-coding, THR solder connection