Connector, Range of articles: HSC, color: silver, number of positions: 14, min. conductor cross-section: 0.14 mm2, max. conductor cross-section: 1.5 mm2, rated current: 5 A, Connection method: Crimp
Hybrid connectors for energy storage
Simple transmission of power and signals
Designed for customer-specific assembly, the hybrid connector for electrical energy storage systems provides a reliable and safe connection for power and signal contacts. The all-in-one solution means that the connector can be installed in a cost-effective and time-efficient manner.
Main features
- Rated current: Up to 4 x 100 A
- Rated voltage: 1,000 V DC
- Conductor cross-section: 6 mm² ... 25 mm²
- Degree of protection: IP65 / IP67
- Insertion cycles: > 100
- Tolerance compensation: ≤ 2 mm
Your Advantages
- All-in-one solution: Combined power and signal interface
- Time savings due to the preassembled interface: Fast and error-free installation in the field
- Cost-optimized solution for every requirement: Customized assembly with the modular system
- Safe connection: The connector compensates for manufacturing and mounting tolerances
- High quality in accordance with Phoenix Contact standards
Stacked connector, female connector housing, protection class IP20
Stacked connector, female connector metal terminal block, tin-plated, suitable for 16 mm2 wiring
Stacked connector, female connector metal terminal block, silver-plated, suitable for 25 mm2 wiring
Stacked connector, male connector metal terminal block, silver-plated, suitable for 25 mm2 wiring
Stacked connector, female connector metal terminal block, tin-plated, suitable for 10 mm2 wiring
Stacked connector, heating terminal block
Connector, Range of articles: HSC, color: silver, number of positions: 14, min. conductor cross-section: 0.14 mm2, max. conductor cross-section: 1.5 mm2, rated current: 10 A, Connection method: Crimp
Stacked connector, male connector metal terminal block, tin-plated, suitable for 10 mm2 wiring
Stacked connector, male connector metal terminal block, tin-plated, suitable for 25 mm2 wiring