Connector, Range of articles: BPP, color: blue/black, number of positions: 1, min. conductor cross-section: 6 mm2, max. conductor cross-section: 16 mm2, rated voltage: 1500 V DC, rated current: 36 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm
Battery-pole connectors for residential storage
Inverter connection protected against polarity reversal
The new connectors for residential storage applications are particularly suitable for use on battery inverters. DC connectors protected against polarity reversal prevent mismatching in common PV connection technology and short-circuiting of the battery poles.
Main features
- Rated current: up to 60 A
- Rated voltage: 1,500 V DC
- Conductor cross-section: 6 mm² … 16 mm²
- Degree of protection: IP66 / IP68 (2 m / 2 h)
- Insertion cycles: 100
Your Advantages
- Silver-plated contacts for connection technology with long-term stability
- No incorrect plugging: battery connection protected against polarity reversal by mechanical coding
- Safe installation: touch-protected battery terminals even when not plugged in
- Various colors: easier identification of battery poles
ES-C4M-S-CO2 6-16
- Connector
ES-C4M-S-CO2 6-16
- Connector
1633242
ES-C4F-S-CO1 6-16
- Connector
ES-C4F-S-CO1 6-16
- Connector
1633241
Connector, Range of articles: BPP, color: red/black, number of positions: 1, min. conductor cross-section: 6 mm2, max. conductor cross-section: 16 mm2, rated voltage: 1500 V DC, rated current: 36 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm