Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 4, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: SIGNAL
Pluggable power distributor up to 20 A
Assembled for fast installation
The preassembled power distributor allows easy and time-saving installation with PRC 20 series connectors. The preconfigured distributor is available in 16 versions and can be easily installed via plug-and-play.
Main features
- Rated voltage: 400 V AC / 500 V DC (IEC) (III/2)
- Rated current: 20 A
- Degree of protection: up to IP69
- Impact protection category: IK08 (-25°C)
- 2- to 5-pos.
- Coding: mechanical and color-coded
- Number of inputs: 1
- Number of outputs: 2
Your Advantages
- Low installation effort at the construction site with plug-and-play
- Fewer wiring errors due to 100% check during production
- Locking that can be released either manually or by using tools ensures greater flexibility on site
- Plug-and-forget thanks to the use of tried-and-tested materials
- Safe use even under extreme ambient conditions
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black/red, number of positions: 4, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: AC
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black/green, number of positions: 3, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: BUS
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 5, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: DC grid
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 2, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: BUS
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black/green, number of positions: 4, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: BUS
Mounting material, Range of articles: PRC 20, color: black
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 5, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: DALI
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black/red, number of positions: 4, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: AC
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 5, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: AC