Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, LED (green, yellow), number of positions: 8, 10/100 Mbps, THT, THD, Wave, IP20, type of packaging: Tray
RJ45 magnetic jacks
Suitable for THT wave soldering and THR soldering
The new RJ45 jacks with integrated magnetics are suitable for wave soldering (THT) and reflow (THR) processing. They extend the existing portfolio with magnetic RJ45 jacks in industrial design for applications up to 1 Gbps.
Main features
- 90° and 180° single-port PCB connectors
- For wave soldering (THT) and reflow (THR) processing
- With LED and shield spring as an option
- Magnetics for all common Ethernet applications
- Data rates up to 1 Gbps
- Robust industrial design
Your Advantages
- Simplified Ethernet design process due to integrated magnetics
- Reduced PCB complexity and reduced EMC risks
- Automated processing due to reflow solderability
- Ideal version for any application due to wide range of products
- Equipped for demanding areas of application due to industrial design
Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 180 °, Shielded, LED (green, yellow), number of positions: 8, 10/100 Mbps, THT, THD, Wave, IP20, type of packaging: Tray
Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 180 °, Shielded, number of positions: 8, 10/100 Mbps, THT, THD, Wave, IP20, type of packaging: Tray
Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 180 °, Shielded, LED (green, yellow), number of positions: 8, 1 Gbps, THT, THD, Wave, IP20, type of packaging: Tray
Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab down, Shielded, LED (green, yellow), number of positions: 8, 1 Gbps, THT, THD, Wave, IP20
Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, number of positions: 8, 1 Gbps, THT, THD, Wave, IP20, type of packaging: Tray
Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab down, Shielded, LED (green, yellow), number of positions: 8, 10/100 Mbps, THT, THD, Wave, IP20, type of packaging: Tray
Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab down, Shielded, shield springs, number of positions: 8, 10/100 Mbps, THT, THD, Wave, IP20
Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab down, Shielded, shield springs, LED (green, yellow), number of positions: 8, 1 Gbps, THT, THD, Wave, IP20
Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, shield springs, number of positions: 8, 1 Gbps, THT, THD, Wave, IP20, type of packaging: Tray