New products

BPC series connectors protected against polarity reversal

Battery-pole connectors

Safe connections for energy storage systems

The BPC series connector that is protected against polarity reversal is ideal for use in energy storage units. Rotatable and featuring touch-proof contacts and mechanical coding, the single-position connector provides a particularly high level of flexibility and safety when connecting battery modules.

Main features

  • Rated current: up to 400 A
  • Rated voltage: 1,500 V
  • Conductor cross-section: 16 mm² ... 120 mm²
  • Pollution degree 2
  • IP65/IP67 degree of protection
  • 100 insertion cycles

  • Mechanical and color coding
  • Flammability rating V0 in accordance with UL 94

Your Advantages

  • Error-free connection through mechanical and color coding
  • Reliable installation due to the waterproof design and touch-proof contacts
  • Consistent power transmission due to high shock and vibration resistance
  • Flexibility as it can be rotated 360° and features various connection methods
  • Compliance with all relevant energy storage standards: UL 4128, UL 1973, UL 9540

NEW
Go to Product Detail Page for item 1571322
BPC 400 C 120 OG - Connector
BPC 400 C 120 OG - Connector
1571322

Connector, color: orange, number of positions: 1, max. conductor cross section: 120 mm2, rated voltage: 1500 V DC, rated current: 350 A, Connection method: Crimp, Contact connection type: Socket, min. cable diameter: 18.8 mm, max. cable diameter: 22.5 mm

NEW
Go to Product Detail Page for item 1571083
BPC 120 C 25 OG - Connector
BPC 120 C 25 OG - Connector
1571083

Connector, Range of articles: BPC 120, color: orange, number of positions: 1, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Crimp, Contact connection type: Socket, min. cable diameter: 8.4 mm, max. cable diameter: 12.4 mm