PRC 20 with crimp connection

Installation connectors with crimp connection

Speeds up semi- and fully automated production

PRC 20 series installation connectors with crimp connection extend the existing portfolio with screw connection. The crimp connection facilitates and speeds up semi- and fully automated production, especially for assembly ex works.

Main features

  • Rated voltage: 500 V AC / DC
  • Rated current: 20 A
  • Conductor cross-section up to 2.5 mm²
  • Degree of protection: IP66 / IP68 / IP69
  • Impact resistance up to IK08
  • 2- to 5-pos.
  • Mechanical and color coding

Your Advantages

  • Greater efficiency for semi- and fully automated production processes
  • Crimp versions are available for the entire PRC 20 portfolio
  • Duo Unlock technology allows you to choose the locking method (manual or with tool) during installation
  • Mechanical coding and color coding as installation aids for error-free startup