FP 0,8 SL series board-to-board connectors

Unshielded board-to-board connectors with 0.8 mm pitch

Greater flexibility with compatible PCB footprints

The FINEPITCH board-to-board connectors in the FP 0,8 SL series are unshielded versions of the FP 0,8 series. Compatibility with the PCB footprint of the shielded FP 0,8 versions means that both versions can be replaced flexibly without adjusting the PCB layout.

Main features

  • Pitch: 0.8 mm
  • Number of positions: 12, 20, 32, 52, 80
  • Stack height: 6 mm ... 21 mm
  • Data rates up to 52 Gbps
  • Available with shielding as an option
  • Nominal current: 1.7 A per contact
  • Insertion cycles: 500
  • Test voltage: 500 V AC

Your Advantages

  • Compatible PCB footprint enables flexible replacement of shielded and unshielded versions
  • Reliable mechanical and electrical connections with the double-sided ScaleX contact system
  • Robustness: ScaleX technology for high tolerance compensation and protection of contacts
  • Flexible device design: various numbers of positions, designs, and stack heights with high wipe lengths