M12 PUSH-PULL data connector for Ethernet applications

M12 PUSH-PULL network cable

Easy, reliable data transmission

Pre-assembled M12 push-pull connectors for Ethernet applications offer simple, secure high-speed data transmission. The network cables feature a fast, tool-free installation and are completely shielded with Advanced Shielding Technology.

Main features

  • M12 push-pull internal and external locking
  • 8-position X-coded
  • Ethernet CAT6A, 10 Gbps
  • Pin and socket versions
  • Straight and angled versions
  • 360° shielding with Advanced Shielding Technology
  • PUR halogen-free cable
  • Degrees of protection: IP65, IP67

Your Advantages

  • Quick and reliable connection even in confined spaces and increased cabling densities
  • Time savings of 80% during installation compared to screw connection
  • Seamless communication with high-speed data transmission up to 10 Gbps
  • Reliable shield connection with Advanced Shielding Technology
  • Product range standardized in accordance with IEC 61076-2-010 offers a high degree of future-proofing