New products

Push-in PCB terminal blocks for BC 17,8

Push-in PCB terminal blocks

For electronics housings for building automation

For the first time, Push-in PCB terminal blocks are available for the BC 17,8 (1 HP). With the PCB terminal blocks from the FKDSO 1,5 and FKDSO 2,5 series, you can implement future-proof applications in building automation with up to 16 positions per module.

Main features

  • Up to 16 positions in an overall width of 17.8 mm (1 HP)
  • Currents up to 22 A
  • 3- and 4-pos. PCB terminal blocks can be combined in one upper part
  • Conductor cross-sections up to 1.5 mm² (FKDSO 1,5) and 2.5 mm² (FKDSO 2,5)
  • 3.5 mm pitch (FKDSO 1,5) and 5 mm pitch (FKDSO 2,5)

Your Advantages

  • Coordinated housing and connection system for faster device development
  • Tool-free, time-saving Push-in connection
  • Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded actuating push button

NEW
Go to Product Detail Page for item 1534550
FKDSO 1,5/4-L KMGY - PCB terminal block
FKDSO 1,5/4-L KMGY - PCB terminal block
1534550

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of rows: 1, product range: FKDSO 1,5/..-L, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, number of solder pins per potential: 1

NEW
Go to Product Detail Page for item 1534553
FKDSO 1,5/4-R KMGY - PCB terminal block
FKDSO 1,5/4-R KMGY - PCB terminal block
1534553

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of rows: 1, product range: FKDSO 1,5/..-R, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, number of solder pins per potential: 1