Axioline P, Temperature recording module, Analog inputs: 8 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, RTD functionality, degree of protection: IP20, including bus base module and Axioline P connectors
I/O modules for temperature measurement
Connection of resistance temperature detectors
The new RTD modules have been designed for the high-availability Axioline P remote I/O system. They are used to acquire signals from resistance temperature detectors. The modules support all common platinum and nickel sensors.
Main features
- 8 analog input channels for connecting resistance temperature detectors (RTDs)
- Linear inputs up to 10 kΩ
- Extended temperature range of -40°C ... +70°C
- Hot-swappable I/O modules
- Intrinsically safe and non-intrinsically safe inputs
- Connection of sensors in 2-, 3-, and 4-conductor technology
Your Advantages
- Meets the requirements of any application involving the connection of all common RTDs and linear resistance inputs
- Application flexibility and greater sensor distances through the use of 2-, 3-, and 4-conductor technology
- High reliability and availability due to an extended temperature range and systemic hot-swap capability
AXL P RTD8 1F
- Temperature module
AXL P RTD8 1F
- Temperature module
1397156
AXL P EX IS RTD8 1F
- Temperature module
AXL P EX IS RTD8 1F
- Temperature module
1397157
Axioline P, Temperature recording module, Analog inputs: 8 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, RTD functionality, intrinsically safe, degree of protection: IP20, including bus base module and Axioline P connectors