I/O module for temperature measurement for the Axioline F remote I/O system

I/O module for temperature measurement

Connection of resistance temperature detectors

The module is designed for use in an Axioline F I/O station. It is used to acquire signals from resistance temperature detectors in potentially explosive areas, zone 0 and zone 1. The module supports all common platinum and nickel sensors.

Main features

  • 8 analog input channels for connecting resistance temperature detectors (RTDs)
  • Linear inputs up to 10 kΩ
  • Extended temperature range of -40°C ... +70°C
  • Intrinsically safe inputs
  • Connection of sensors in 2-, 3-, and 4-conductor technology

Your Advantages

  • Meets the requirements of any application involving the connection of all common RTDs and linear resistance inputs
  • Application flexibility and greater sensor distances through the use of 2-, 3-, and 4-conductor technology
  • High reliability due to an extended temperature range
  • Connection to RTD sensors in zones 0 and 1

NEW
Go to Product Detail Page for item 1397158
AXL F EX IS RTD8 XC 1F - Temperature module
AXL F EX IS RTD8 XC 1F - Temperature module
1397158

Axioline F, Temperature recording module, Analog inputs: 8 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, RTD functionality, intrinsically safe, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).