RailFIX mounting adapter below a DIN rail

RailFIX

Efficient mounting of DIN rails

RailFIX simplifies the mounting of assembled DIN rails. As a part of this, the adapters are first screwed onto the mounting panel. The terminal strip is then pushed onto the mounting hooks, levered into the mounting position, and secured with a mounting screw. Once that’s done, the DIN rail is firmly anchored to the mounting panel.

Main features

  • Compatible with DIN rails with standard 15 mm x 6.2 mm perforations
  • Suitable for NS 35/7,5 and NS 35/15 steel DIN rails from Phoenix Contact
  • High stability due to zinc die-cast components
  • Vibration-resistant connection for transport of the control cabinet
  • Good transmission of shield currents due to low contact resistance

Your Advantages

  • Increased efficiency in the overall control cabinet mounting process
  • Quick and easy mounting of fully assembled terminal strips
  • Individual DIN rail components do not have to be removed
  • No retrofitting of bridges or marking material required
  • Mounting slots enable mounting using a standard screwdriver