High Power Charging – megawatt charging with CCS

Our CCS megawatt charging connector with the latest HPC technology takes fast charging of electric cars and utility vehicles to a new level.
Modern charging park with HPC EV charging stations where several electric cars, an electric truck, and an electric bus are being charged

The technology for fast charging stations

High Power Charging (HPC) is a charging technology used in ultra-fast charging stations for electric vehicles. In addition, HPC is characterized by being the highest performance class available for DC charging, with charging currents of more than 375 A. Long charging times are therefore a thing of the past, because the electric vehicle and electric utility vehicle battery ranges of several hundred kilometers can be recharged in just a few minutes. Charging at electric charging stations will therefore be almost as fast as refueling a combustion engine.

Liquid-cooled CCS charging cable for High Power Charging with up to 1,000 kW

CCS charging cable for up to 1,000 kW High Power Charging with new cooling concept

With the second generation of our CHARX connect professional liquid-cooled CCS charging connectors, we are taking ultra-fast HPC charging to a new level. Thanks to a newly developed cooling concept, the CCS charging cables can now transmit significantly higher charging powers of up to 1 MW in Boost Mode or 800 kW permanently.

With this huge amount of power, it is not just electric cars that can be charged in a matter of minutes. For the first time, many electric utility vehicles, whose large batteries require high charging powers in order to achieve acceptable charging times, will also be quickly ready for use again.

Main features and characteristics at a glance:

  • Charging standard: CCS type 2
  • DC charging current with active cooling: 1,000 A in Boost Mode, 800 A permanently
  • DC charging current with passive cooling: 800 A in Boost Mode, 600 A permanently
  • DC rated voltage: 1,000 V
  • Cooling medium: water-glycol mix
  • Temperature sensors: Pt 1000
  • Leak detection via insulation monitor
  • Four-wire measurement technology
  • Degree of protection: IP67

Your advantages in practice Discover the advantages of our latest generation of HPC

HPC charging cable being plugged into the CCS charging inlet of an electric car
Person charging an electric car at an HPC charging station with a CCS charging connector
Internal connection of a cooled CCS charging cable in an HPC charging station
Replacing the mating face and the contacts of an HPC charging connector
Reliable leak detection in the HPC charging connector
Charging process at CCS charging station is billed – invoice appears on the smartphone
HPC charging cable being plugged into the CCS charging inlet of an electric car

Thanks to an optimized cooling concept, the environmentally and maintenance-friendly coolant is conducted directly through the power wires, thus cooling the cable and contacts very efficiently. This makes CCS charging with up to 1,000 kW in Boost Mode possible for the first time.

Person charging an electric car at an HPC charging station with a CCS charging connector

The new HPC charging connector is 20% lighter than the first generation and offers improved ergonomics in the handle area. The cable is much more flexible due to the new structure. This results in comfortable and easy handling while simultaneously increasing the charging power.

Internal connection of a cooled CCS charging cable in an HPC charging station

The second generation HPC charging cables are supplied as standard with an assembled cable end, which is suitable for most HPC charging stations. However, we can also support you with customized connection concepts for power, signals, and cooling on request.

Replacing the mating face and the contacts of an HPC charging connector

The mating face frame and all contacts (DC+, DC-, PE, CP, PP) can be easily replaced, either completely or individually, depending on wear. Without opening the housing and without draining the coolant. This enables fast, cost-effective, and sustainable maintenance.

Reliable leak detection in the HPC charging connector

A coolant leak in the charging connector is detected by the insulation monitor of the charging station before the charging process begins. Since the insulation monitor is prescribed by standards, this safety feature does not require any additional electronics and does not incur any extra costs.

Charging process at CCS charging station is billed – invoice appears on the smartphone

The four-wire measurement technology integrated in the charging cable allows the power dissipation to be recorded in order to precisely determine the energy transferred to the vehicle. The HPC charging cables therefore satisfy all the requirements for billing in accordance with the German Measurement and Calibration Act.

How does the cooled CCS charging cable work?

3D view

Experience it now in 3D

Take a look at the second generation cooled CCS charging connector in precise detail. The product can be viewed from any angle using the zoom and rotate functions.

Comparison of HPC performance classes

500 kW uncooled
700 kW cooled
1,000 kW cooled
500 kW uncooled

700 kW cooled

1,000 kW cooled

Charging standards NACS, CCS type 1, CCS type 2 NACS, CCS type 1, CCS type 2, GB/T⁵⁾ CCS type 2
Charging current in Boost Mode ¹⁾ 500 A 700 A 1,000 A
Permanent charging current ²⁾ 375 A 500 A 800 A
Rated voltage 1,000 V 1,000 V 1,000 V
Optional panel feed-through
Customized connection concept on request
Mating face frame and DC contacts can be replaced ³⁾
PE contact and signal contacts can be replaced
Four-wire measurement technology ⁴⁾
CAN bus interface
View product list View product list View product details

¹⁾ Possible time span depending on numerous operating conditions, see explanations regarding Boost Mode.
²⁾ In compliance with normative regulations and depending on the cooling capacity in the case of cooled charging cables.
³⁾ Does not apply to GB/T or NACS.
⁴⁾ Does not apply to GB/T.
⁵⁾ NACS expected to be available from Q3 2026. GB/T only available in China.

The HPC system from Phoenix Contact Additional products for your High Power Charging application

Interactive image map: Products for your High Power Charging application
HPC charging cables
The CHARX connect professional HPC charging cables are available in cooled and uncooled versions for charging powers ranging from 500 to 1,000 kW and for the NACS, CCS type 1, CCS type 2, and GB/T charging standards.
Jump to overview
HPC vehicle charging inlets
With their 120 mm² cable cross-section, the HPC-capable CHARX connect universal vehicle charging inlets achieve charging powers of 500 kW or more, depending on the various operating conditions.
Find out more
HPC cooling unit
The passive cooling unit ensures efficient cooling of the CHARX connect professional HPC charging cables. The charging controller can regulate the cooling capacity via the temperature sensors in the charging connector.
View product details
DC power electronics
The 30 kW power modules CHARX power ensure efficient conversion of the AC mains current into DC current. By connecting up to 48 modules, you can achieve a total power of up to 1,440 kW.
Find out more
DC charging controllers
The freely programmable CHARX control modular DC charging controllers for the DIN rail and CHARX control integrated for 19" rack mounting provide the intelligence for modern HPC charging stations.
Find out more
DC energy meters
The EMpro DC energy meters, which are compliant with calibration laws, enable tamper-proof direct measurement in the 200 kW and 650 kW performance classes and are preconfigured for our DC charging controllers.
View product list
Accessories for HPC charging cables
Useful accessory items such as repair kits, cable handles, and charging connector holders simplify maintenance and handling of the CHARX connect professional HPC charging cables.
View product list
Vehicle charging controller
The CHARX control vehicle charging controller handles high-level communication between the HPC EV charging station and the vehicle. It controls the CCS charging inlet, LED display, cancel button, and HV contactors.
Find out more
HPC charging cable during the heating test in the laboratory

The development of HPC technology How German engineering revolutionized fast charging

We already set a milestone in e-mobility with the first generation of HPC charging cables in 2018 by increasing the 200 kW previously possible for CCS charging to 500 kW. One of the biggest challenges was to make the diameter of the charging cable and the size and weight of the charging connector as manageable as possible, while at the same time safely preventing dangerous overheating. We were only able to achieve this through efficient liquid cooling and a well-thought-out cable structure. We were ultimately recognized for this advanced technology – and today you can see our HPC charging connector on the highway at almost every fast charging station.

In the years that followed, the increasing electrification of the utility vehicle sector also increased the charging power requirements. We also received valuable feedback from our customers on what is important to them in an HPC charging cable. This led to the second generation of HPC – even more powerful, robust, and safe. Our development teams optimized the cooling concept and cable structure down to the last detail, for perfect heat dissipation. Where other manufacturers use transformer oil as a cooling medium, we have remained committed to the environmentally and maintenance-friendly water-glycol mixture.

Of course, the new HPC charging connector has also been put through its paces in our test-and-release laboratory in accordance with the stringent requirements of IEC 62196 – in terms of heating, shear force, tensile force, alternating bending, torsion, run-over, and many other disciplines. In some areas, it can even exceed the requirements of the standard, e.g., in the case of IP protection, where it can withstand submersion at a depth of 1 m.

Truck driver charging an electric truck with an MCS charging connector

Will HPC make MCS redundant? And when will Phoenix Contact release MCS charging connectors?

With our new HPC generation, we offer the first CCS charging cable that, thanks to its outstanding charging power of up to 1 MW, is also suitable for fast charging many utility vehicles, such as buses and trucks, where conversion to the Megawatt Charging System (MCS), which is still under development, would otherwise be necessary. By remaining with the established CCS standard, these on-road vehicles can continue to benefit from the extensive CCS charging infrastructure.

However, it is a different matter for heavy off-road utility vehicles, such as mining and construction vehicles, which have even larger batteries requiring charging powers ranging from 1.5 to 3 MW. This is precisely where MCS is indispensable.

Since the CharIN MCS task force was created in 2018, Phoenix Contact has been working on defining requirements for the development of the MCS charging standard. Since 2020, we have also been actively promoting the global standardization of the MCS connector in IEC TS 63379 by leading the international project team of the IEC and the German mirror committee in the DKE (the German Commission for Electrotechnical, Electronic, and Information Technologies).

From Q4 2026, we expect to offer the first MCS charging cables for charging powers of up to 2.25 MW (1,500 A at 1,500 V rated voltage) with the high quality usually associated with Phoenix Contact – reliable, powerful, and easy to maintain. Detailed product information and orderable items are available here on our website.

The CCS megawatt charging connector in a practical test

A success story from 2016 to the present day High Power Charging made by Phoenix Contact

2016: US President Barack Obama and German Chancellor Angela Merkel hold the future of fast charging technology in their hands at the Hannover Messe. It is the prototype of the HPC charging connector.
2016: US President Barack Obama and German Chancellor Angela Merkel hold the future of fast charging technology in their hands at the Hannover Messe. It is the prototype of the HPC charging connector.
2016 - 2018: Together with BMW, Porsche, Siemens, and Allego, we create the world’s first 450 kW charging station as part of the FastCharge research project. This demonstrates that true High Power Charging is not only technically possible, but also suitable for everyday use.
2016 - 2018: Together with BMW, Porsche, Siemens, and Allego, we create the world’s first 450 kW charging station as part of the FastCharge research project. This demonstrates that true High Power Charging is not only technically possible, but also suitable for everyday use.
2018: The first cooled HPC charging cables in accordance with the CCS type 2 standard are delivered and installed at fast charging stations throughout Europe. They can transmit 500 kW permanently and safely. With HPC, we revolutionize fast charging technology.
2018: The first cooled HPC charging cables in accordance with the CCS type 2 standard are delivered and installed at fast charging stations throughout Europe. They can transmit 500 kW permanently and safely. With HPC, we revolutionize fast charging technology.
2019: We are named Innovator of the Year for our advanced HPC technology. Dr. Wladimir Klitschko presents the business award to General Manager Michael Heinemann, Project Manager Robert Ewendt, and Developer Dirk Moseke.
2019: We are named Innovator of the Year for our advanced HPC technology. Dr. Wladimir Klitschko presents the business award to General Manager Michael Heinemann, Project Manager Robert Ewendt, and Developer Dirk Moseke.
2020: The HPC product portfolio is expanded. With the market launch of the power electronics CHARX power and other components, Phoenix Contact continues to develop into a full-service provider for DC charging infrastructure.
2020: The HPC product portfolio is expanded. With the market launch of the power electronics CHARX power and other components, Phoenix Contact continues to develop into a full-service provider for DC charging infrastructure.
2021: High Power Charging goes to America! The cooled charging cables are now also available for the American market, with UL approval, of course. The technology inside remains the same – it is just the mating face that follows the US CCS type 1 standard.
2021: High Power Charging goes to America! The cooled charging cables are now also available for the American market, with UL approval, of course. The technology inside remains the same – it is just the mating face that follows the US CCS type 1 standard.
2023: High Power Charging also works without cooling! Instead of the 500 kW that would be possible with cooling, here it is possible to permanently and safely transmit 375 kW – which is sufficient for many applications – without liquid cooling, thanks to an increased conductor cross-section.
2023: High Power Charging also works without cooling! Instead of the 500 kW that would be possible with cooling, here it is possible to permanently and safely transmit 375 kW – which is sufficient for many applications – without liquid cooling, thanks to an increased conductor cross-section.
2024: An electric bus from Swiss manufacturer Hess passes the ultimate HPC charging test. It is charged with 500 A or 350 kW using the cooled CCS charging connector, going from 30% to 80% in just 30 minutes – and in summer conditions too.
2024: An electric bus from Swiss manufacturer Hess passes the ultimate HPC charging test. It is charged with 500 A or 350 kW using the cooled CCS charging connector, going from 30% to 80% in just 30 minutes – and in summer conditions too.
2025: High Power Charging is redefined with the second generation of cooled HPC charging cables. The improved cooling concept enables charging powers of up to 1,000 kW. This makes CCS-based HPC charging an attractive option for utility vehicles too.
2025: High Power Charging is redefined with the second generation of cooled HPC charging cables. The improved cooling concept enables charging powers of up to 1,000 kW. This makes CCS-based HPC charging an attractive option for utility vehicles too.

Your personal contact person

For all queries regarding our products and solutions

Joe S. Boyer
Joe S. Boyer
E-Mobility Product Specialist
I will be happy to advise you on your charging infrastructure project.
Phoenix Contact E-Mobility headquarters in Schieder-Schwalenberg, North Rhine-Westphalia, Germany

Phoenix Contact E-Mobility Your powerful and reliable partner

Since its founding in 2013, Phoenix Contact E-Mobility has been the specialist for e-mobility charging technology within the Phoenix Contact Group. With more than 800 employees worldwide and 25 production lines over an area of 33,200 m², we offer more than 500 products for the development of a networked charging infrastructure and for the electrification of vehicles. With IATF certification, the company meets the high requirements of the automotive industry.

CharIN e-mobility network logo

Setting the pace for norms and standards We are a founding member of CharIN

Alongside leading automobile manufacturers and the TÜV SÜD certification body, we were one of the founding members of the Charging Interface Initiative (CharIN) in 2015. With more than 300 members, the organization is the world’s leading association for promoting uniform charging standards such as the Combined Charging System (CCS), the North American Charging Standard (NACS), and the Megawatt Charging System (MCS).