Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Custom assemblies
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact USA
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Find My Local Sales Team
Case studies
White papers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Install and Operate
Services for marking solutions
Product Security Incident Response Team
Limited Lifetime Warranty
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
UMK 22 REL 24AC/21-ST - Active module
UMK 22 REL 24AC/21-ST
-
Active module
5521115
VARIOFACE relay module, pluggable, 1PDT
Product details
Expand all
Collapse all
Technical data
Product properties
No. of channels
1
Input data
Nominal input voltage U
N
24 V AC
Input voltage range in reference to U
N
0.8 ... 1.1
Input voltage range
19.2 V AC ... 26.4 V AC
Typical input current at U
N
2 mA (LED display)
Operating voltage display
Yellow LED
Status display/channel
Yellow LED
Output data
Switching
Contact switching type
1 changeover contact
Maximum switching voltage
250 V AC (30 V DC)
Limiting continuous current
10 A
Error detection (line break / short-circuit)
no
Connection data
Input
Connection method
Screw connection
Screw thread
M3
Number of connections
2
Number of positions
2
Conductor cross-section rigid
0.14 mm² ... 2.5 mm²
Conductor cross-section flexible
0.14 mm² ... 1.5 mm²
Conductor cross-section AWG
28 ... 14
Dimensions
Width
22.5 mm
Height
77 mm
Depth
50 mm
Material specifications
Color
green (RAL 6021)
Housing insulation material
PA
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-20 °C ... 65 °C
Ambient temperature (storage/transport)
-40 °C ... 85 °C
Mounting
Mounting position
any
Commercial data
Item number
5521115
Packing unit
1 pc
Note
Made to order (non-returnable)
Sales key
C460
Product key
DK6165
GTIN
4046356688314
Weight per piece (including packing)
33.33 g
Weight per piece (excluding packing)
33.33 g
Customs tariff number
85364190
Country of origin
US
Environmental product compliance
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Product Help