Snap-on frame, small
KEL-SNAP 16
-
Snap-on frame
3063099
Snap-on frame, material: PA, color: black, length: 128 mm, width: 64 mm, height: 38 mm
Snap-on frame, material: PA, color: black, length: 128 mm, width: 64 mm, height: 38 mm
Snap-on frame, small