SYS-SET/3+1/T1/690
-
Type 1 surge protection device
2880338
Surge protection combination type 1 for 500 V AC and 690 V AC in an IT system (without neutral conductor)
Product details
IEC test classification | I |
EN type | T1 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 690 V AC (3/PE-IT) |
Connection method | Screw terminal block |
Screw thread | M6 |
Tightening torque, min | 8 Nm |
Stripping length | 19 mm |
Conductor cross section flexible min. | 16 mm² |
Conductor cross section flexible max. | 35 mm² |
Conductor cross section, rigid min. | 10 mm² |
Conductor cross section, rigid max. | 50 mm² |
Dimensional drawing |
|
Width | 195.5 mm |
Height | 155 mm |
Depth | 80.5 mm |
Horizontal pitch | 11 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Direction of action | 3L-PE |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 750 V AC |
Maximum continuous operating voltage UC (L-PE) | 750 V AC |
Protective conductor current IPE | ≤ 0.1 mA |
Nominal discharge current In (8/20) µs | 50 kA |
Nominal discharge current In (8/20) µs (L-PE) | 50 kA |
Voltage protection level Up (L-PE) | ≤ 5 kV |
Response time tA (L-PE) | ≤ 100 ns |
Max. backup fuse with branch wiring | 250 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / DIN VDE 0110-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11 |
Mounting type | DIN rail: 35 mm |
Item number | 2880338 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL01 |
Product key | CL1222 |
GTIN | 4046356048804 |
Weight per piece (including packing) | 2,333.2 g |
Weight per piece (excluding packing) | 2,179 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057