PV-SET AC/DC
-
Surge protection device set
2880053
Surge protection in IP65 housing for photovoltaic systems, varistors for the DC and varistor spark gap combination for the AC side of an inverter, with pluggable protection elements and a thermal disconnect facility.
Product details
IEC test classification | II |
T2 | |
EN type | T2 |
Type | Installation housing |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 230 V (AC side) |
Connection method | Screw terminal blocks |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Width | 200 mm |
Height | 200 mm |
Depth | 122 mm |
Flammability rating according to UL 94 | V0 2 |
Housing material | Polystyrene |
Direction of action | DC: (L+)-PE & (L-)-PE & (L+)-(L-) / AC: L-N & N-PE |
Maximum continuous voltage UC | 500 V DC (to ground (DC side)) |
Maximum continuous operating voltage UC (L-N) | 335 V AC |
Maximum continuous operating voltage UC (N-PE) | 260 V AC |
Rated load current IL | ≤ 30 A (Isc stc) |
Protective conductor current IPE | ≤ 100 µA (10 µA-AC) |
Standby power consumption PC | ≤ 80 mW |
Nominal discharge current In (8/20) µs | 20 kA (AC & DC side) |
Maximum discharge current Imax (8/20) µs | 40 kA (AC & DC side) |
Voltage protection level Up | ≤ 4.2 kV (for V wiring (DC side)) |
Voltage protection level Up (L-N) | ≤ 1.5 kV (For In (AC side)) |
≤ 1.1 kV (at 5 kA) | |
Voltage protection level Up (N-PE) | ≤ 1.2 kV (For In (AC side)) |
≤ 1 kV (at 5 kA) | |
Response time tA | ≤ 25 ns (DC side) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with branch wiring | ≤ 125 A (gL/gG (AC side)) |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
DIN EN 61643-11 | |
IEC 60364-7-712 |
Mounting type | Surface/Panel mounting |
Item number | 2880053 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL01 |
Product key | CL132E |
GTIN | 4017918959647 |
Weight per piece (including packing) | 1,548.7 g |
Weight per piece (excluding packing) | 1,511.5 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057