The 6.2 mm wide configurable 3-way isolating amplifier MINI MCR-SL-U-UI-... is used for electrical isolation, conversion, amplification and filtering of standard signals.
The signals 0...24 V and 0...30 V can be processed on the input side.
The analog signals 0...20 mA, 4...20 mA, 0...10 V, 2...10 V, 0...5 V or 1..5 V are available electrically isolated on the output side.
The DIP switches, which can be accessed on the side of the housing, can be used to configure the input and output signal ranges.
Power (19.2 V DC to 30 V DC) can be supplied through connection terminal blocks on the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-U-UI
-
Signal conditioner
2864053
MCR 3-way signal conditioner, with configurable input/output, for electrical isolation and conversion of analog signals up to 30 V with screw connection, order configuration. Replacement part: 2902036 MINI MCR-2-UI-UI-C.
Free download available.
Downloads
Product details
Product type | Signal conditioner |
Product family | MINI Analog |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Rated insulation voltage | 50 V AC/DC |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Electrical isolation between input and output | yes |
Limit frequency (3 dB) | approx. 100 Hz |
Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
Protective circuit | Transient protection |
Step response (10-90%) | 3.5 ms |
Maximum temperature coefficient | < 0.01 %/K |
Temperature coefficient, typical | < 0.002 %/K |
Maximum transmission error | < 0.1 % (of final value) |
< 0.4 % (Without adjustment) | |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
Max. current consumption | < 19 mA (at 24 V DC incl. load) |
Power consumption | < 450 mW |
Signal | |
Number of inputs | 1 |
Configurable/programmable | Yes, preconfigured |
Voltage input signal | 0 V ... 24 V |
0 V ... 30 V | |
Max. voltage input signal | 50 V DC |
Input resistance of voltage input | approx. 125 kΩ (0 V ... 24 V) |
approx. 155 kΩ (0 V ... 30 V) |
Signal | |
Number of outputs | 1 |
Configurable/programmable | Yes, preconfigured |
Voltage output signal | 0 V ... 10 V |
0 V ... 5 V | |
1 V ... 5 V | |
2 V ... 10 V | |
Max. voltage output signal | ≤ 12.5 V |
Non-load voltage | ≤ 12.5 V |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Max. current output signal | 28 mA |
Short-circuit current | ≤ 22 mA |
Load/output load voltage output | > 10 kΩ |
Load/output load current output | < 500 Ω (at 20 mA) |
Ripple | < 20 mVPP (at 500 Ω) |
< 20 mVPP (at 10 kΩ) |
Connection method | Screw connection |
Stripping length | 12 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 93.1 mm |
Depth | 102.5 mm |
Color | green (RAL 6021) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA IIC T4 Gc X |
UL, USA/Canada | |
Identification | UL 508 Recognized |
Class I, Div. 2, Groups A, B, C, D T5 | |
GL | |
Identification | GL EMC 2 D |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Safety measures must be taken to prevent electrostatic discharge. |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Typical deviation from the measuring range final value | 5 % |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Typical deviation from the measuring range final value | 5 % |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Typical deviation from the measuring range final value | 5 % |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Mounting type | DIN rail mounting |
Assembly note | The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715. |
Mounting position | any |
Item number | 2864053 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C403 |
Product key | DK1131 |
Weight per piece (including packing) | 88.1 g |
Weight per piece (excluding packing) | 66.2 g |
Customs tariff number | 85437090 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Low power consumption
3-way isolation
Up to 12 signal combinations can be configured using DIP switches
30 V DC signals to create standard analog signals
Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of 24 V or
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057