IB IL 24 PWR IN/2-F
-
Inline terminal
2860015
Inline power terminal block, without accessories, 24 V DC, with fuse (Main and segment voltage)
Product details
Type | modular |
Inline | |
Number of plugs | 1 |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Module | |
ID code (dec.) | none |
ID code (hex) | none |
Register length | 0 bit |
Test section | 5 V supply, incoming remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min |
5 V supply, outgoing remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
7.5 V supply (bus logics)/24 V supply (I/O) 500 V AC 50 Hz 1 min | |
24 V supply (I/O) / functional ground 500 V AC 50 Hz 1 min | |
Protective circuit | Polarity protection, surge protection |
Overload protection; Fuse | |
Fuse | SI 5 x 20 6, 300 AT (in scope of delivery) |
Supply | |
Communications power UL | 7.5 V DC (via voltage jumper) |
I/O voltage | 24 V DC |
I/O voltage range | 19.2 V ... 30 V (including all tolerances, including ripple) |
Residual ripple | ± 1.2 V ±5 % |
Max. current consumption | 6 A (8 A) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V ... 30 V (including all tolerances, including ripple) |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Supply voltage | |
Connection method | 8-pos. Inline power connector |
Inline local bus | |
Connection method | Inline data jumper |
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Color | green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % |
Permissible humidity (storage/transport) | 75 % ... 85 % |
Mounting type | DIN rail mounting |
Item number | 2860015 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | DRI121 |
GTIN | 4017918820770 |
Weight per piece (including packing) | 67.9 g |
Weight per piece (excluding packing) | 52.09 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057