VAL-MS 230 VF/FM
-
Type 2 surge protection device
2839143
Surge voltage arrester consisting of base element with remote indicator contact and protective plug with a connection in series with a varistor and a gas-filled spark gap, for mounting on NS 35/7.5, nominal voltage: 230 V AC, 1-channel
Product details
IEC test classification | II |
T2 | |
EN type | T2 |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
Surge protection fault message | Optical, remote indicator contact |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 230 V AC |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 125 V DC |
Max. operating current Imax | 1 A AC (inductive) |
1 A AC (ohmic) | |
30 mA DC (inductive) | |
200 mA DC (ohmic) | |
Min. permissible switching capacity | 0.12 VA (12 V, 10 mA) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 14.5 mm |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible min. | 1.5 mm² |
Conductor cross section flexible max. | 0.14 mm² |
Conductor cross section, rigid min. | 1.5 mm² |
Conductor cross section, rigid max. | 0.14 mm² |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 96.8 mm |
Depth | 65.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Mechanical data | |
Open side panel | No |
Direction of action | 1L-N/PE |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 260 V AC |
Maximum continuous operating voltage UC (L-N) | 260 V AC |
Maximum continuous operating voltage UC (L-PEN) | 260 V AC |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs | 10 kA |
Nominal discharge current In (8/20) µs (L-N) | 10 kA |
Nominal discharge current In (8/20) µs (L-PEN) | 10 kA |
Maximum discharge current Imax (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 20 kA |
Maximum discharge current Imax (8/20) µs (L-PEN) | 20 kA |
Voltage protection level Up | ≤ 1 kV |
Voltage protection level Up (L-N) | ≤ 1 kV |
Voltage protection level Up (L-PEN) | ≤ 1 kV |
Response time tA | ≤ 100 ns |
Response time tA (L-N) | ≤ 100 ns |
Response time tA (L-PEN) | ≤ 100 ns |
Max. backup fuse with branch wiring | 63 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 / VDE 0675-6 (draft) |
Standards | |
Standards/regulations | VDE 0675-6 |
E DIN VDE 0675-6/A1 | |
E DIN VDE 0675-6/A2 | |
IEC 61643-1 | |
NF C61-740 | |
UL 1449 | |
Standards/specifications | IEC 61643-1 |
Note | 1998 |
Standards/specifications | NF C61-740 |
Note | 1995 |
Standards/specifications | UL 1449 |
Note | 1996 |
Mounting type | DIN rail: 35 mm |
Item number | 2839143 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL18 |
Product key | CL1321 |
GTIN | 4017918182588 |
Weight per piece (including packing) | 128.4 g |
Weight per piece (excluding packing) | 128.1 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
DK-BIC-35 - Feed-through terminal block 2749880
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 7 BU - Wiring bridge 2856278
-
MPB 18/1- 8 BU - Wiring bridge 2858470
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F600X16/ 1GS - Wiring bridge 2818355
-
VAL-MS 230 VF ST - Type 2 surge protection plug 2749903
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057