MT-2FM-RJ12
-
Surge protection device
2838937
Rail-mountable module with surge protection for analog telecommunication interfaces, for mounting on NS 35/7.5, housing width: 50 mm
Product details
IEC test classification | C2 |
C3 | |
B2 | |
D1 | |
Type | DIN rail module, one-piece |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Connection method | Screw connection & RJ12 |
Screw thread | M3 |
Tightening torque, min | 0.8 Nm |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Dimensional drawing |
|
Width | 45 mm |
Height | 77.5 mm |
Depth | 55 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous voltage UC (line-line) | 185 V DC (a1-b1 / a2-b2) |
Maximum continuous voltage UC (line-earth) | 185 V DC |
Operating effective current IC at UC | ≤ 10 µA |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA (all cores to ground) |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 300 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 500 V |
Output voltage limitation (10/700) µs (line-line) | ≤ 300 V (impulse (4 kV): a,b --> ground) |
Output voltage limitation (10/700) µs (line-earth) | ≤ 500 V (impulse (4 kV): Core--> ground) |
Residual voltage at In (conductor-conductor) | ≤ 50 V |
Residual voltage at In, fixed cable length | 0 mm |
Voltage protection level Up (line-line) | ≤ 300 V (B2 - 100 A / C2 - 5 kA/ C3 -100 A) |
Voltage protection level Up (line-earth) | ≤ 500 V (B2 - 100 A / C2 - 5 kA/ C3 -100 A) |
≤ 550 V (D1 - 2,5 kA) | |
Response time tA (line-line) | ≤ 10 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.1 dB (up to 500 kHz, 600 Ω system) |
Cut-off frequency fg (3 dB), sym. in 600 Ω system | typ. 2 MHz |
Capacity (Core-Core) | typ. 200 pF |
Inductivity in series | 39 µH 10 % |
Resistance per path | 1 Ω |
Short-circuit current self-quenching | 150 mA |
Impulse durability (line-line) | B2 - 4 kV / 100 A |
C2 - 10 kV / 5 kA | |
C3 - 7.5 kV / 100 A | |
Impulse durability (line-earth) | B2 - 4 kV / 100 A |
C2 - 10 kV / 5 kA | |
C3 - 7.5 kV / 100 A | |
D1 - 20 kV / 2.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 85 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-1 |
E DIN VDE 0675-6/A1 | |
E DIN VDE 0675-6/A2 | |
IEC 61643-1 | |
E DIN VDE 0675-6/A1 | |
E DIN VDE 0675-6/A2 |
Mounting type | DIN rail: 35 mm |
Item number | 2838937 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL03 |
Product key | CL3132 |
GTIN | 4017918193409 |
Weight per piece (including packing) | 130.1 g |
Weight per piece (excluding packing) | 91.87 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057