Ethernet hub with 16 RJ45 ports. The hub enables quick and cost-effective Ethernet network extension. It has sixteen twisted pair ports, which you can use to connect additional network segments or termination devices. The FL HUB 16 TX-ZF supports both Ethernet with 10 Mbps and with 100 Mbps. The hub regenerates the received data telegrams and sends them to the remaining ports. For port 5, a port assignment switch is located on the hub. The transmit and receive cables are exchanged at port 5 by actuating the switch, while polarity is maintained.
FL HUB 16TX-ZF
-
Ethernet hub
2832564
Rail-mountable Ethernet hub with 16 RJ45 ports, supports Ethernet with 10 Mbps as well as 100 Mbps
Product details
Width | 90 mm |
Height | 99 mm |
Depth | 112 mm |
Color | green |
Housing material | Plastic |
Mounting type | DIN rail mounting |
Ethernet | |
Connection method | RJ45 jack |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet RJ45 |
Transmission length | 100 m |
Signal LEDs | Data receive, link status |
No. of channels | 16 (RJ45 ports) |
Product type | Switch |
Type | Stand-alone |
Operating mode | Semi-duplex |
Basic functions | Hub/repeater, compliance with IEEE 802.3 |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Switch functions | |
Basic functions | Hub/repeater, compliance with IEEE 802.3 |
Status and diagnostic indicators | LEDs: UL (communications voltage), COL (collision) link and receive LED per port |
Security functions | |
Basic functions | Hub/repeater, compliance with IEEE 802.3 |
Electrical isolation | 10BASE-T//100BASE-TX//Supply |
Local diagnostics | US Supply voltage Green LED |
COL Telegram collisions LED red | |
Link status Green LED | |
Maximum power dissipation for nominal condition | 3.456 W |
Test section | 500 V AC 50 Hz 1 min |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V DC |
Supply voltage range | 18.5 V DC ... 30.5 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Typical current consumption | typ. 144 mA (at US = 24 V DC) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 cm3/m3, hydrogen sulfide (H2S) 1 ±0.3 cm3/m3, at 25°C and 75% humidity and exposure of four days |
Free from substances that could impair the application of coating | In acc. with VW specification |
Electrical isolation | 10BASE-T//100BASE-TX//Supply |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion B | |
IEC 61000-4-5 (surge) Class A | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55022 (emitted interference) Criterion A | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Hub/repeater, compliance with IEEE 802.3 |
Status display | LEDs: UL (communications voltage), COL (collision) link and receive LED per port |
Item number | 2832564 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DN13 |
Product key | DNN141 |
GTIN | 4017918996222 |
Weight per piece (including packing) | 512.8 g |
Weight per piece (excluding packing) | 280 g |
Customs tariff number | 85176200 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL RJ45 PROTECT CAP - Dust protection 2832991
Your advantages
Outcross port
10/100 Mbps, can be selected
High port density
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057